BA30  Hydraulic Angle Broom 24V with Water
+ / - Hover over image to Zoom
Other Views

    497-9456: BA30 Hydraulic Angle Broom 24V with Water

    Part Number: 497-9456
    Brand: Cat
    Retrieving Price.....

    Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Multi Terrain Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Brush Diameter: 36
    • Brush Speed at Maximum Flow: 450 rpm
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Drive Method: Direct Drive
    • Height: 61.6
    • Length: 105.7
    • Machine Hydraulic: AUX HYDRAULICS
    • Machine Interface: FUSION
    • Motor Displacement: 19
    • Optimal Hydraulic Flow: 42-30 L/min (11-79 gpm)
    • Optimal Hydraulic Pressure: 150-260 bar (2176-3771 psi)
    • Overall Width: 126
    • Overall Width - Angled (± 30 Degrees): 95.8
    • Required Hydraulics: Standard Flow
    • Sweeping Width: 118
    • Sweeping Width - Angled (± 30 Degrees): 85.2
    • Water Capacity: 160
    • Weight: 1984
    We currently do not have any equipment model information for this part.