4B-2152: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    4B-2152: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 4B-2152
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.13
    • Head Height - 4 (in): 0.19
    • Head Width - 5 (in): 0.44
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/4 - 28
    • Total Bolt Length - 3 (in): 1 1/4
    marine products
    3412, 3408, 3408C, 3408B, 3412C

    engine - generator set
    3412, 3408, 3408C, 3408B, 3412C

    wheel-type loader
    988F II 992C, 988B

    wheel dozer
    834B

    engine - industrial
    D398 3408, D398B, 3412, 3406, D379B, D379 3408B