4B-7572: BOLT
+ / - Hover over image to Zoom
Other Views

    4B-7572: BOLT

    Part Number: 4B-7572
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 9.25
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 7/8 - 14
    • Total Bolt Length - 3 (in): 11 1/2
    off highway trucks
    777D, 777F, 776C, 777C, 777DLRC, 776D, 777DHAA, 777B, 776B

    wheel dozers
    814FII, 814F, 814B

    track excavators
    215D, 215CLC, 215, 215BLC, 215B