4B-9883: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    4B-9883: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 4B-9883
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.09
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/16 - 24
    • Total Bolt Length - 3 (in): 7/8
    track-type tractor
    D4C III D3C III D5C III

    wheel-type loader
    992C, 980C, 994D, 994

    track-type loader
    939C, 933, 933C, 939

    engine - industrial
    3516B

    earthmoving compactor
    826C

    off-highway truck
    793C, 785C, 785, 789C, 784B, 784C, 793B, 785B, 789B

    engine - truck
    3306, 3306C, 1673C 3306B