4C-3373: Individual Extractors
+ / - Hover over image to Zoom
Other Views

    4C-3373: Individual Extractors

    Part Number: 4C-3373
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Extractor Size: 10
    • Used to Remove Pipe (in): 1/4
    • Used to Remove Screws And Bolts (in): 2 1/8 - 2 1/2
    • Used to Remove Screws And Bolts (mm): 54.0 - 63.0
    • Used With Drill Size (in): 5/16
    We currently do not have any equipment model information for this part.