4C-3377: Individual Extractors
+ / - Hover over image to Zoom
Other Views

    4C-3377: Individual Extractors

    Part Number: 4C-3377
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Extractor Size: 4
    • Used to Remove Pipe (in): 1/4
    • Used to Remove Screws And Bolts (in): 1/2 - 9/16
    • Used to Remove Screws And Bolts (mm): 13.0 - 14.0
    • Used With Drill Size (in): 5/16
    We currently do not have any equipment model information for this part.