4C-3725: Plastic Divided Utility Boxes with Hinged Lids
+ / - Hover over image to Zoom
Other Views

    4C-3725: Plastic Divided Utility Boxes with Hinged Lids

    Part Number: 4C-3725
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Color: Yellow
    • Length (in): 13.10
    • Number of Compartments: 3, 6
    • Size (in): 4.10 x 4.10, 2.00 x 4.10
    • Thickness (in): 2.30
    We currently do not have any equipment model information for this part.