4C-3975: Plastic Storage Case
+ / - Hover over image to Zoom
Other Views

    4C-3975: Plastic Storage Case

    Part Number: 4C-3975
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Color: Black
    • Depth (D) (Exterior) (in): 1.75
    • Depth (D) (Interior) (in): 1.38
    • Depth (E) (Exterior) (in): 3.75
    • Depth (E) (Interior) (in): 3.63
    • Exterior Depth D (in): 1.75
    • Exterior Depth E (in): 3.75
    • Exterior Length A (in): 15.50
    • Exterior Length B (in): 12.25
    • Exterior Length C (in): 5.50
    • Handle Material: Yes
    • Interior Depth D (in): 1.38
    • Interior Depth E (in): 3.63
    • Interior Length A (in): 14.00
    • Interior Length B (in): 10.75
    • Interior Length C (in): 5.00
    • Length (A) (Exterior) (in): 15.50
    • Length (A) (Interior) (in): 14.00
    • Length (B) (Exterior) (in): 12.25
    • Length (B) (Interior) (in): 10.75
    • Length (C) (Exterior) (in): 2.50
    • Length (C) (Interior) (in): 5.00
    • Number of Latches: Two
    We currently do not have any equipment model information for this part.