4C-4181: Taps and Dies
+ / - Hover over image to Zoom
Other Views

    4C-4181: Taps and Dies

    Part Number: 4C-4181
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Dimensions Across Flat (in): 1/4
    • Nominal Size (in): 0.6299 x 0.039
    • Plug: 4C-4181
    • Thickness (in): 5/8
    We currently do not have any equipment model information for this part.