4C-4182: Taps and Dies
+ / - Hover over image to Zoom
Other Views

    4C-4182: Taps and Dies

    Part Number: 4C-4182
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Dimensions Across Flat (in): 1/4
    • Nominal Size (in): 0.6299 x 0.039
    • Part Footnote: Not available for individual sale
    • Plug: 4C-4182
    • Thickness (in): 7/16
    We currently do not have any equipment model information for this part.