4C-4959: Hexagon Rethreading Pipe Dies - Individual
+ / - Hover over image to Zoom
Other Views

    4C-4959: Hexagon Rethreading Pipe Dies - Individual

    Part Number: 4C-4959
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Across Thickness (in): 5/8
    • Dimensions Across Flat (in): 7/16
    • Nominal Pipe Size (in): 3/8
    • Plug: 4C-4959
    • Threads/Inch: 18
    We currently do not have any equipment model information for this part.