4C-5492: Click Type Torque Wrenches
+ / - Hover over image to Zoom
Other Views

    4C-5492: Click Type Torque Wrenches

    Part Number: 4C-5492
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Accuracy: ±4%
    • Drive (in): 3/8
    • Head Depth (in): 9/16
    • Head Type: Flex-Ratchet
    • Head Width (in): 1 1/8
    • Increments (ft-lb): 2.0
    • Length (in): 17 5/8
    • Max. Torque Range (ft-lb): 100.0
    • Minimum Torque Range (ft-lb): 20.0
    • Notes: Case Included
    • Part Footnote: Service Kit for ratchets that have brand on the head
    • Style: A
    We currently do not have any equipment model information for this part.