4C-9594: Combination Wrench
+ / - Hover over image to Zoom
Other Views

    4C-9594: Combination Wrench

    Part Number: 4C-9594
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fractional Combination Wrench (1/2 in)

    Description:
    Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 1/2 inch combination wrench
    • 12 point box end
    • Designed to handle easily with limited space
    • 15° angle on open and box end
    • Chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 8.0
    • Size (in): 1/2
    motor grader
    120M 16H 163H 140M 12M 140H 135H 16M 12H 160H 143H 120H 14H 160M

    engine - generator set
    3406C 3508 3516 3512 3516B 3508B 3512B

    pipelayer
    589

    engine - industrial
    D333C 3516 3508 3408E 3512 3406E G3512 3306 3406 3412E 3412C G3304 G3516

    marine products
    3516 3512 3516B 3508 3412 3406E 3306B 3304B 3512B 3508B

    articulated dump truck
    D300E II 730 D250E 740 D400E II D250E II D300E 725 735 D350E D400E D350E II

    wheel tractor-scraper
    613C II

    track-type tractor
    D8R II D6G SR D6E D6E SR D4E SR D5E