4C-9601: Combination Wrench
+ / - Hover over image to Zoom
Other Views

    4C-9601: Combination Wrench

    Part Number: 4C-9601
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fractional Combination Wrench (7/8 in)

    Description:
    Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 7/8 inch combination wrench
    • 12 point box end
    • Designed to handle easily with limited space
    • 15° angle on open and box end
    • Chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 12.5
    • Size (in): 7/8
    engine - generator set
    3516 3508B 3508 3516B 3512 3406C 3512B

    pipelayer
    589

    engine - industrial
    3512 3406E G3516 G3304 3516 3306 3408E 3406 3508 3412C 3412E D333C G3512

    marine products
    3516B 3512B 3406E 3306B 3508 3304B 3516 3512 3508B 3412

    articulated dump truck
    730 740 D400E D250E 735 D350E D250E II 725 D400E II D300E II D300E D350E II

    track-type tractor
    D6G SR D5E D6E D4E SR D6E SR D8R II