4C-9605: Combination Wrench
+ / - Hover over image to Zoom
Other Views

    4C-9605: Combination Wrench

    Part Number: 4C-9605
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fractional Combination Wrench (5/16 in)

    Description:
    Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 5/16 inch combination wrench
    • 12 point box end
    • Designed to handle easily with limited space
    • 15° angle on open and box end
    • Chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 4.9
    • Size (in): 5/16
    motor grader
    14H 120H 140H 140M 135H 16M 12M 163H 12H 16H 160M 160H 120M 143H

    engine - generator set
    3512 3516 3512B 3516B 3508 3508B 3406C

    pipelayer
    589

    engine - industrial
    G3516 3406E 3516 G3512 G3304 3306 3508 D333C 3512 3412E 3412C 3408E 3406

    marine products
    3512 3508B 3306B 3512B 3516B 3516 3406E 3508 3304B 3412

    articulated dump truck
    D250E II 735 D400E D400E II 725 D300E D350E D300E II 730 740 D250E D350E II

    track-type tractor
    D5E D4E SR D6G SR D6E SR D6E D8R II