4C-9652: Pelican Mini D Case™
+ / - Hover over image to Zoom
Other Views

    4C-9652: Pelican Mini D Case™

    Part Number: 4C-9652
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 6 1/2
    • Inside Length (in): 9 1/2
    • Inside Width (in): 7 1/2
    • Outside Depth (in): 7
    • Outside Length (in): 10 3/4
    • Outside Width (in): 9 3/4
    • Weight (lb): 2 1/2
    We currently do not have any equipment model information for this part.