4C-9656: Pelican Case™
+ / - Hover over image to Zoom
Other Views

    4C-9656: Pelican Case™

    Part Number: 4C-9656
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 6
    • Inside Length (in): 17
    • Inside Width (in): 11 3/4
    • Outside Depth (in): 6 7/8
    • Outside Length (in): 18 1/2
    • Outside Width (in): 15 1/4
    • Weight (lb): 7
    cold planer
    PM-565 PM-565B PM-465 PM-201