4C-9658: Case - Protective
+ / - Hover over image to Zoom
Other Views

    4C-9658: Case - Protective

    Part Number: 4C-9658
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 7 /34
    • Inside Length (in): 19
    • Inside Width (in): 14
    • Outside Depth (in): 8 1/2
    • Outside Length (in): 20 1/2
    • Outside Width (in): 16 3/4
    • Part Footnote: Fold-down handle
    • Weight (lb): 10
    marine products
    3612 3616 C280-16 3606 3608

    engine - industrial
    G3608