4C-9660: Carry Case
+ / - Hover over image to Zoom
Other Views

    4C-9660: Carry Case

    Part Number: 4C-9660
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 8
    • Inside Length (in): 22
    • Inside Width (in): 17
    • Outside Depth (in): 9
    • Outside Length (in): 23 1/4
    • Outside Width (in): 20 3/4
    • Weight (lb): 13
    cold planer
    PM-200 PM620 PM-201

    petroleum products
    3512B

    engine - industrial
    3512E

    marine products
    3512C 3516E 3516C 3512E 3508C 3512B