4C-9662: Instrument Case, 355 x 832 x 115 mm (14.0 x 32.8 x 4.5 in)
+ / - Hover over image to Zoom
Other Views

    4C-9662: Instrument Case, 355 x 832 x 115 mm (14.0 x 32.8 x 4.5 in)

    Part Number: 4C-9662
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 5
    • Inside Length (in): 36
    • Inside Width (in): 13 1/2
    • Outside Depth (in): 6
    • Outside Length (in): 37
    • Outside Width (in): 17 1/2
    • Weight (lb): 15
    We currently do not have any equipment model information for this part.