4C-9664: Travel Vault
+ / - Hover over image to Zoom
Other Views

    4C-9664: Travel Vault

    Part Number: 4C-9664
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Depth (in): 5
    • Inside Length (in): 50 3/4
    • Inside Width (in): 13 1/2
    • Outside Depth (in): 6
    • Outside Length (in): 52
    • Outside Width (in): 17 1/2
    • Part Footnote: Supplied with regular foam; Pick-N'Pluck is not available
    • Weight (lb): 26
    marine products
    3612 3608 C280-12 C280-8 C280-6 C280-16 3616 3606

    engine - industrial
    G3608