4C-9819: Universal Joint
+ / - Hover over image to Zoom
Other Views

    4C-9819: Universal Joint

    Part Number: 4C-9819
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Universal Joint (1/2 in Drive) (Swivel Ball)

    Description:
    Cat universal joint is used with sockets to adjust fasteners that are located at difficult angles without loss of torque or grip.

    Attributes:
    • Male and female 1/2 inch square drives
    • Lock button retention
    • Industrial finish retains shape while using power tools

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Industrial
    • O.D. (in): 1 3/18
    • Outside Diameter (in): 1.2
    • Overall Length (in): 2-1/2
    • Size (in): 1/2 square drive (female) with lock button hole
    • Square Drive (in): 1/2
    engine - generator set
    C280-16

    marine products
    3606 3612 C280-12 3616 3608

    engine - industrial
    G3608 G3616 G3606 G3612 C280-16