4D-8002: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    4D-8002: Cotter Pins

    Part Number: 4D-8002
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End, 0
    • Material: Zinc Plated Steel
    • Pin Diameter - A(in): 0, 1/4
    • Pin Length - B(in): 4 1/2, 0
    • Pin Type: Cotter Pins, 0
    • Unit of Measurement: Inch, 0