4D-8309: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    4D-8309: External Snap Ring

    Part Number: 4D-8309
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.31
    • Free Diameter - A (in): 1.21
    • Snap Ring Type: External
    • Thickness - B (in): 0.050
    chal
    75E, 65E, 95E, 85E

    pipe
    PL61, 561N, 572R II 572R, 561M