4E-3451: HOSE A
+ / - Hover over image to Zoom
Other Views

    4E-3451: HOSE A

    Part Number: 4E-3451
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    asphalt paver
    BG-225C, BG-2455C, AP-650B, AP-1050B, BG-260C, AP-1055B, BG-245C, AP-1000B

    wheel-type loader
    990 II 992K, 990

    wheel dozer
    854K