4H-1641: Pin-Spring
+ / - Hover over image to Zoom
Other Views

    4H-1641: Pin-Spring

    Part Number: 4H-1641
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 3.18, OAL: 15.88, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 5/8
    • Pin Type: Spring Pins/Roll Pins
    telehandler
    RT100 RT80

    pipelayer
    572R II 572R, 561C, 583K, 594, 572F, 594H, 583T, 587T, 583H, 583R, 589, 571F, 587R, 578, PL87

    wheel tractor-scraper
    623E, 611, 651, 637, 641, 621B, 615C, 657, 623F, 630B, 631D, 633D, 657B, 631C, 621E, 637E, 627B, 621F, 631E, 623B, 627E, 633C, 621H, 637D, 613, 651B, 613C II 666B, 657E, 621, 666, 627, 615C II 651E, 650B 621K OEM 639D, 637B 623, 641B, 621S

    engine - generator set
    3412C, 3116, G3412, XQG400, 3306, 3512B, 3412, 3406B, CG137-12, G3412C, 3406C, 3304, PM3412 C32, 3516C, 3114, C9.3, 3304B

    underground articulated truck
    AD55B, AD60, AD30

    mini hydraulic excavator
    307B

    wheel-type skidder
    528

    off-highway truck
    769, 769B, 773B, 773, 772B, 772, 771C, 768B, 775B, 769C

    cold planer
    PR-750B, PR-450C, PR-1000C PR-1000, PR-450

    track-type tractor
    D3B, D7E, 55, D6R, 153 D6H, D7E LGP D10N, D7R, D6D, D8H, D6R III 5S D6T, D5B, D6R II D7G, D6C, 56H D4E, D7F, D9R, D8K, 8S D4C III 9 D8T, D7R II 141 8 7 6A 143 D3, D6N, 59N D9H, 7SU D3C III D7H, 8SU D3C II 8U 7S 3S 9U D4D, D10T2, D3C, 58 D9L, D6T XW 9C 8A 11SU D5C III D11T, 5 D8R II D6T XW PAT D8R 59 10U 53 D6H II 3P D6H XR 57H D6R LGP D5, 6 D7R LGP 163 D4E SR D4C, 7U 9S D7R XR D9G, D11R, D11N, D8N, 6S 4P 5A PAT 58L 10 9SU D6H XL D6T LGP D5C PATLGP D10R, D8L, D6T XL D10, D6T XL PAT D4B, 4S 4A 11U D4C II 11 4 59L 183B 140, 7A D6D SR D9T, 10SU D6E D6R XL D6T LGPPAT 8D 5A 6SU 10C D6E SR D10T, 3 57 D9N, 7S LGP D5R2 D5C, D6R STD D9E, D5E, D5C PAT 10S

    engine - machine
    3116

    petroleum products
    3512B, TH48-E80 C18, 3512C

    track-type loader
    941, 953, 977K, 931, 931B, 951B, 943, 973, 951C, 935C, 977 955K, 953B, 977L, 955L, 941B, 977A 963, 955 931C II 935B, 951, 955H, 977H, 983B, 983, 955C, 931C, 977D, 963B

    paving compactor
    CS-531, CS-533, CS-583, CP-563, CS-533D, CP-533, CB-434, CB-634, CS-563 CP-533D, CS-531D, CS-573, CS-563C CP-563C

    motor grader
    16, 14E, 120, 12F, 12E, 140G, 12G, 140

    wheel-type loader
    928F, 910F, 950, 950F II 992C, 950F, 918F, 910E, 988F, 966C, 990, 980B, 960F, 992D

    engine - industrial
    3412, 3114, 3408, 3406B, 3116, D342, D346, D348, SPT342 3508B, SCT673 D353E, D353C, C32, SPF343 SPS343 SPS342 3512B, G3412, 3412C, 3408B, D343 3516B, D342C, D353D SPT343 D349, CG137-12, G342C

    articulated dump truck
    735B, 740B, D20D, D250D

    engine - truck
    3114, 3116, 7155

    challenger
    45, 35

    material handler
    MH3022, MH3026, MH3024, M325D MH MH3049, M325D L MH

    asphalt paver
    AP-1000, AP-1050

    generator
    SR4, SR5, SR500 SR4B

    integrated toolcarrier
    IT12B, IT14B, IT14F, IT18F, IT28F

    wheeled excavator
    M322D MH W345C MH M322D2 MH M325C MH M318D MH W330B M330D W345B II M325B M324D2 MH

    wheel dozer
    824, 814

    excavator
    325-A L 214B FT M325D MH 330B L 375-A 5110B 320-A L 325-A 320-A N 322-A N E110B, 213B 345C MH E120B, 322 L M325D L MH 322-A L 214B, 235, EL240B 325-A LN 322-A LN 206B, EL200B 325D MH 224B, E200B, 322-A 320 L 325 L

    earthmoving compactor
    816, 815