4H-3119: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    4H-3119: Spring Pins/Roll Pins

    Part Number: 4H-3119
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 3/16
    • Pin Length - B (in): 1 1/2
    • Pin Type: Spring Pins/Roll Pins
    meng
    3304, 3304B

    com
    836H, 836, 836G

    ttt
    D5H, D6H, D4E SR D4H

    ttl
    953C, 963C, 973C, 963, 973, 963B

    ap
    AP-1000