4H-4033: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    4H-4033: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 4H-4033
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.19
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/8 - 18
    • Total Bolt Length - 3 (in): 1 3/8
    marine products
    C18, 3408B, 3408, 3412

    engine - generator set
    3412, 3412C

    petroleum products
    C18

    engine - industrial
    3408B, G3616, 3408

    off-highway truck
    777E