Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-6996: 50.80mm Long Chamfer End Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-6996: 50.80mm Long Chamfer End Spring Pin
4H-6996: 50.80mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Product Images
4H-6996: 50.80mm Long Chamfer End Spring Pin
4H-6996: 50.80mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-6996
Pin Length - B (in): 2
Pin Diameter - A (in): 1/4
Material: Carbon Steel,Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 4H-6996

GENERATOR

SR4 SR4B

FELLING HEAD

SAT630 SAT420

IN-LINE RIPPER

TL2 530 TL2 930 TL2 730

WINCH

55

MOTOR GRADER

18M3 120H 120G 24 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 16H 16G 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140 143H 16GC 14H 14G 12H 12G 24H 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D10 D3K2 XL D6E SR D6D D7G2 D6E D6G D7E D6G SR D7G D2 D1 D3 D4K2 LGP D8H D9E D9G D6G2 XL D5K2 LGP D3K2 LGP D11N D5K2 XL D4K2 XL D7E LGP

WHEEL SKIDDER

508

ASPHALT PAVER

AP-800C BG-230 AP355 AP355F

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3616 D379A 3612 D379B D399 3508C 3508B D349 D346 D348 D398A D398B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B

PIPELAYER

587R 578 572R 583R 572G 583K 583H 571G 589

HARVESTER HEAD

SAT323 SAT318 SAT325T SAT318T

TOOL BAR

6

BROOM-PICKUP

BP18 BP15 BP118C BP115C

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

12G 140G 16G 130G

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

COMPACT TRACK LOADER

255 265

GENERATOR SET

G3516 G3512 G3508 G3516B 3508B 3508 G3520B 3516 3512 3512C 3512B 3516C 3516B 3516E

WHEEL TRACTOR

633E II 651E 631E 623E 657E 621E 621S 627E 637E

WORK TOOL

GB120

HYDRAULIC CONTROL

46 44 173 163 143 153 141 140

ENGINE

3512E 3508PETROL 3512PETROL 3512C G3516J 3516C 3516E 3516PETROLEUM

TRACK LOADER

983 983B 977L 955C 955H

FIELD CULTIVATOR

TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

3516 3512 3516C 3516B C280-12 3512C 3512B

EJECTOR TRUCK

D400E II

COLD PLANER

PR-1000 PR-1000C

LANDFILL COMPACTOR

836 816F

PETROLEUM GEN SET

3512C

WHEEL LOADER

962K

DISK RIPPER

TL3 930 TL3 730 TL3 530

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3608 3606 3516B 3512B 3508 C280-16 3616 3512 3508B 3516

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C

ARTICULATED TRUCK

D20D D35HP D30D D250E II D35C D300E D300D D300B D400E D250E D250D D250B D400D D25D D350E D350D D350C D350E II D400 D40D D400E II D300E II

RIPPER

951 955 11 10 4

SKID STEER LOADER

265

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512 3516 3508B 3508

CABLE CONTROL

127 128 29

WHEEL SCRAPER

621E

GAS ENGINE

G3512B G3512J G3520B G3612 G3616 G3608 G3508J G3508B G3516J G3516B G3512 G3516 G3508

BULLDOZER

11SU 9A 9C 9U 9S 9R 10C 6A 6S 11U 10S 10U

BLADE

GB124 BLADE 2017

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced