4I-6610: HOSE A
+ / - Hover over image to Zoom
Other Views

    4I-6610: HOSE A

    Part Number: 4I-6610
    Brand: Cat
    Retrieving Price.....

    Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    365B, 385C L 320C, 324D, 317 N 320 L 326F, 317-A 326F LN 320-A 340F L UHD 320D2, 320D2 L 320N, 320D, 320D L 320-A N 320-A S 325B L 385B

    track excavators
    320C, 320D2L, 385CL, 320DL, 320CL, 385BL, 325B, 324EL, 320D2, 350L, 324ELN, 340FUHD, 320BL, 320L, 320, 315L, 320S