4I-7512: CLAMP-HOSE
+ / - Hover over image to Zoom
Other Views

    4I-7512: CLAMP-HOSE

    Part Number: 4I-7512
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.48
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541B
    • Maximum Effective Diameter (in): 5.51
    • Minimum Effective Diameter (in): 4.72
    • Thumb Screw Adjustment: No
    excavator
    312D 313F 312D L 312C 314D LCR 319D L 313F LGC 312D2 GC 318D2 L 313D2 318F L 319D LN 316E L 314D CR 319D 315D L 314F CR 312-A 312E L 317-A N 317B LN 314C 315C 317-A 312D2 L 311F LRR 316F L 312B L 311D LRR 315B L 312C L 312B 312F GC

    track excavators
    312F 312E 312D2 312D2L 318FL 312DL 316FL 315D 314DLCR 319DLN 319DL 318EL 316EL 315CL 311FLRR 318D2L 311DLRR 314ECR 313FL 314DCR 313FLGC 313D2L 315B 315FLCR 315L 313D2LGP 312D2GC

    oem solutions
    OEMS