4J-0985: BEARING
+ / - Hover over image to Zoom
Other Views

    4J-0985: BEARING

    Part Number: 4J-0985
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Double Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    pipelayer
    561C, 572G

    track-type loader
    941, 941B, 951, 953, 943, 951C, 951B

    engine - industrial
    G398

    track-type tractor
    4A 4S 143 140, D9T, 4 153 D4E, 181 161 151 141 191 150 D4E SR 163