4J-1435: BEARING
+ / - Hover over image to Zoom
Other Views

    4J-1435: BEARING

    Part Number: 4J-1435
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    pipelayer
    572G, 583K, 594H, 594

    track-type tractor
    163 153 191 44 181 173 46 143 141 151 161 172