4J-7945: Bolt
+ / - Hover over image to Zoom
Other Views

    4J-7945: Bolt

    Part Number: 4J-7945
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 9.50
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 11 1/2
    earthmoving compactor
    826C 816

    wheel-type loader
    966C 966F 970F 966D 992 966E 966R 992B 966F II

    petroleum products
    C280-12

    wheel dozer
    824C 824S

    off-highway truck
    773 772

    excavator
    320B 320B L 320B S 235 320B N

    marine products
    3612 C280-12 C280-16 3616

    track-type loader
    983B 983

    engine - industrial
    G3612 G3616 C280-16 3612

    wheel tractor-scraper
    657E 621B 623F 623 621E 633D 651E 623E 627E 623B 657B 621 621G 627 621S 627B 657G 627F 660B 627G 641B 621F 666B 639D 650B 651B 623G 621R

    articulated dump truck
    D44B D550B

    track-type tractor
    7S 57H 7A 7SU D7H D8R 7U 7 D8R II 57

    load, haul, dump
    R1600 R1300G II R1300G R1600G R1300 R1600H