• Home
  • 4J-8622: Hex Head Bolts, Phosphate and Oil Coated
4J-8622: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    4J-8622: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 4J-8622
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 0, 2.75
    • Head Height - 4 (in): 0, 0.67
    • Head Width - 5 (in): 0, 1.31
    • Thread: 0, Coarse Thread UNC
    • Thread Size (in - tpi) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 0, 4 3/4
    • Unit of Measurement: Inch, 0