• Home
  • 4K-1240: External Snap Ring
4K-1240: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    4K-1240: External Snap Ring

    Part Number: 4K-1240
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 1.75, 0
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0, 0.105
    • Unit of Measurement: 0, Inch