4K-4284: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    4K-4284: RING-RETAINING

    Part Number: 4K-4284
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 50.62, Radial Wall: 5.38, Lug Height: 6.76, Groove Width : 2.25, Groove Diameter: 51.61, SHAFT_DIA: 54.8
    • Snap Ring Type: External
    • Thickness (mm): 1.98
    pipelayers
    572R, PL61, 572RII, 561N, 561M, 561H

    cold planers
    PM-565B

    wheel tractor scrapers
    613C, 613CII, 613G

    forestry excavators
    330CFMST

    vibratory double drum asphalt
    CD54

    skidders
    D4TSKHII

    wheel loaders
    926E, 930TII, IT28, 906H 993K, 907H 908M 938H, 906M 908H 907M 907H2 IT38H, 908K 906H2 907K 993KLRC, 906K 908H2 950GC, IT12, 910, IT18, G910, 916

    track loaders
    931CII, 935CII, 931B, 935C, 939, 933LGP, 933, 935B, 931CLGP, 931C, 931CIILGP, 931BLGP

    track type tractors
    D4C, D5C, D3CII, D4CLGP, D4BLGP, D4CII, D3CLGP, D5B, D4CIII, D4CIIILGP, D5CIIIXL, D5CIII, D3CIII, D4CIIIXL, D5CIIILGP, D3CIIILGP, D3CIIIXL, D3CIILGP, D6DLGP, D3C, D4CIILGP, D4B

    track excavators
    336DLOEM, 336F, 340FLRE, 336FLN, 336FLXE, 336FL, 336FLH, 330DL, 336DL, 330CMH, 336D, 330DLN, 336FLNXE, 330D, 336D2XE, 336DOEM, 336ELH, 336EL, 340DL, 340D2L, 336ELNH, 336D2L, 336FOEM, 330CL, 336D2, 328DLCR, 325CCR, 336D2GC, 330C, 336E, 336DLN, 340FLLRE, 330DMH, 336ELN, 336D2LXE, 336DHVGOEM, 336EH, 335FLCR, 330CLN, 336EHVGOEM, 340FL, 336EOEM, 330DLOEM, 340D2LOEM, 336FXE, 340F, 340FUHD, 336D2LOEM