• Home
  • 4L-1466: Internal Snap Ring
4L-1466: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    4L-1466: Internal Snap Ring

    Part Number: 4L-1466
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0.90, 0
    • Free Diameter - A(in): 1.00, 0
    • Shape: Tempered Basic, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0, 0.042
    • Unit of Measurement: 0, Inch