4L-6454: BOLT-HEX HEAD
+ / - Hover over image to Zoom
Other Views

    4L-6454: BOLT-HEX HEAD

    Part Number: 4L-6454
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Drive (mm): 14.29
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 3.18
    • Head Height (mm): 7.37
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 25.4
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    track feller bunchers
    TK1051

    track type tractors
    D11R, D10N, D4CIIILGP, D4HIILGP, D8RLRC, D5NXL, D5CIII, D8T, D6HIIXL, D7RIIXR, D6RXL, D7RLGP, D8RII, D6G, D6RIIILGP, D6NXL, D9R, D6RIILGP, D6DSR, D9RLRC, D9N, D7E, D6TLGPVP, D8L, D6K2, D6RXW, D6RXR, D5HIIXL, D6RIIXW, D6RIII, D6RII, D7RIILGP, D3CIIIXL, D6RIIIXL, D6R, D6TXLVP, D9L, D4K2LGP, D6RIIXL, D7R, D8N, D6NLGP, D6T, D6TXL, D4GXL, D6ESR2000, D6TXW, D6TXWVP, D6HIIXR, D6RLGP, D6GSR, D3GLGP, D4HIIIXL, D6GIILGP, D4G, D6R2XL, D6R2LGP

    drll
    MD6310, MD6250

    comp
    PS-360C, CS-54B CP-54B CS-76B CS-68B CP-663E, CS-56 CB-334D, CP-433E, CS-66B CS-533C, PS-360B, CP-533E, CP56B, CB-335E, CS-533D, CS68B, CP-323C, CS64B, CB-334E, CP-533D, CP-433C, CS-44B CS-54 CS-433C, CCS9, CS-78B PS-150C, CP74B, CS44B, CS-74B CS-423E, CP76B, CS-573C, CP-563D, CS-431C, CP54B, CP-74B CS-533E, CP-76 CP-54 CS-563D CS-531D, CS-56B CP-56B PS-200B, CP-563E, CS-563C CP-533C, CS79B, CS-323C, CS-64B CS54B, CS-683E, CP-573E, CS-583D, CS-74 CS-663E, CP44B, CCS7, CP-68B CS-79B CS56B, CS-583C, CW-14 CB-534C, CP-74 CP-56 PF-290B, CS-76 CS-433E, CS-573D, CP68B, CS-573E, CS78B, CS-583E, CP-563, CS-531C, CB-335D, CP-64 CS-64 CB-434D, CS-563 CP-563C, CS74B, PS-150B, CS-563E, CP-44B

    wtl
    924F, 962G II 938F, 914G, 986K, 990K, 936E, 966F II 950G, 980F II 980G II 962H, 992K, 993K, 950F II 980C, 928G, 938G, 988G, 966H, 936, 988F, 950B, 980H, 994H, 924GZ, 966G II 970F, 950H, 972H, G936, 966G, 950G II 992C, 972G II 950E, 966M, 992D, 980G, 994, 928HZ, 980K, 924G, 966E, 990H, 994K, 972M, 960F, 972M XE 992G, 988F II 966D, 980K HLG 924H, 936F, 990 II 966F, 994D, 972G, 966M XE 930H, 938H, 950B/950E 990, 950F, 988B, 988H, 938G II 914G2, 930G, 986H

    vibratory single drum pad
    CP74BLRC, CP64, CP74B, CP-563C

    adt
    725, 730C2, 740 GC 730C, D400E II 740, 745C, 735C, 725C, 730C2 EJ D400E, 735B, D250E II 725C2, D250E, D350E II 740C 745 735 OEM D350E, 735, D300E II 740B, D300E, 730

    wheel feller bunchers
    HA770

    wts
    631E, 631G, 621E, 623F, 621G, 615C, 633E, 651B, 637K, 639D, 657G, 621F, 637D, 623G, 657, 657B, 611, 621K, TS180, 637E, TS185, 657E, 631K, 627E, 637G, TS220, 613C, 613C II TS225, 651E, 613G, 627G, 621K OEM 621B, 623E, 621H, 627K LRC 623K LRC 615C II 627H, 623H, 627K, 627F, 633E II

    wtt
    854K, 824K, 834G, 844K, 844H, 824H, 844, 824G II 814F II 824G, 814F, 834H, 854G

    tskd
    527 517 D4HTSK III D5HTSK II D4HTSK II

    mg
    16M3, 18M3, 12H, 12H NA 12M 3 140H ES 120H NA 160M 3 AWD 140G, 140M 3 12H ES 140M, 160K, 160H, 120G, 120H, 140H, 12M, 160M 3 130G, 135H, 160H NA 140M 3 AWD 120K, 24, 140H NA 163H NA 14M3, 135H NA 160M, 14G, 140K, 120K 2 12G, 143H, 14H NA 140K 2 160H ES 24M, 120H ES 160G, 14M-3 12K, 12M 3 AWD 16H NA 16G, 24H

    oht
    793B, 777G, 785G, 797F, 771D, 772, 793F AC 773E, 773D, MT4400D AC 789, 785D, 785, 793F XQ 797B, 795F XQ 769C, 777D, 793F, 771C, 793F CMD 794 AC 789D, 770, 793F OEM 776B, 775D, 777E, 775G LRC 773F, 775F, 777F, 775B, 775G OEM 785C, 775G, 784B, 789B, 793D, 772B, 769D, 793C, 795F AC 785B, 776D, 789C, 777B, 784C, 773G OEM 777C, 773G, 773B, 776C, 773G LRC 797, 777

    stabilizers/reclaimers
    RM500B, RM-500

    log loaders forestry
    568LL, 320BLL

    rrss
    RM-350, RR-250, SS-250B, RM-350B, RR-250B, RM-300, SM-350, RM-250C, SS-250

    wheel tractor scrapers
    627F, 657E, 657G, 621G, 631D, 623E, 637D, 623K, 633D, 631KLRC, 657EPP, 631G, 621H, 627EPP, 623B, 623G, 627G, 657B, 623F, 627E, 621KLRC, 613CII, 631EII, 633E

    emp
    6020B, 6015B, MD5150C

    track loaders
    933, 963C, 973C, 933CLGP, 973CLGP

    it
    IT38F, IT28G, IT14G2, IT14G, IT24F, IT28F, IT38G II IT12B, IT38G

    pipe
    PL61, 578, PL87, 587T, PL72, PL83, 589, 572R, 561M, 587R, 583T, 572R II 561N

    ap
    SE50 VT BG500E, BG-2255C, 10 FT AP655F, AS3251C, AP600F, AP500F, SE60VT XW AP-1000E AP-900B, AP655F L 8 FT AP-1000B, AP555F, BG600D, AP-1055D, AS2251, 10-20B, AP355F, BG-230D, 10B AS2301, BG-225C, AS2302C, AP-200B, AP-655D, AP-1000D, AP-650B, AP-300D AP-1050, BG655D, BG-260C, AP-655C, AS3301C, BG-260D, AP300F, AP-1050B, AP-1055E AP-800D, BG-230, AS2252C, BG-2455C, SE50 V 8-16B, BG-245C, BG-240C, AP-555E BG1055E, AP-500E, BG-225B, AP-1000, BG1000E, AP-1055F AS2302, AP-600D, AS4252C AP-1055B, 10-20WB AS4173 AP-800C, BG555E, BG-2455D, AP-1000F SE60 V BG-210B

    large mining products
    5230B

    petr
    CX31-C18I 3512E, 3512B, TH35-C13I TH35-E81 TH48-E80 TH35-C15T C7, C15, CX31-C9I CX31-C15I 3512C, CX31-C11I C9, C32, 3508C, WS255 SS, CX35-C18I C13, C11, C27, C18, WSP255, WS273 XD, WSP305 TH48-E70 G3306B, WS305 XD, 3516B, 3512, TH31-E61 3516C, WS255, WSF255 XD WS223 SS TH35-C13T WSF255 SS CX31-P600 TH31-C9P WSP223, TH35-C11I WSP273 TH55, WS223 XD, 2016 WS223, TH55-E70 3516, CX48-P2300 CX35-P800 WS255 XD, TH31-C9I CX31-C13I TH55FT-E90 3508B, WSF223 C280-12, WSF255 TH35-C15I TH31-C9T CX38-P800 CX38-P892 WSF223 SS

    epg2
    SR4B, SR5, SR4, SR4BHV SR500

    wheel loaders
    972GII, 966F, 980G, 936F, 966GII, 966FII, IT62G, 980FII, 962G, 928HZ, 980F, 930H, IT38G, 990, 972G, 986H, 950G, 950GII, 928GZ, 980H, 980K, IT62H, 972H, 966G, 994F, 966E, 950FII, 930G, 988F, 980GII, 966H, 938G, 938F, 962GII, 924HZ, 960F, IT28G, 938GII

    wheel dozers
    834B, 854G, 824C, 834G, 824K, 824GII, 814B

    telehandler
    TH350B

    cold planers
    PM-201, PM-465, PM-565B

    asphalt pavers
    AP-1055B, BG-2455D, AP-655D

    bhl
    424D, 420D, 430E 430F 430F2 420E 420F 428D, 428E, 438D, 430D, 432F, 450E, 434F2, 432F2, 416F 416F2 434E, 434F, 446D, 428F2, 432E, 420F2 444E, 416D, 444F2, 442D, 416E 422E, 422F, 450F, 432D, 422F2 442E, 427F2, 428F, 444F, 414E, 415F2

    uat
    AD55, AD60, AD45B, AD22, AD55B, AD30

    lhd
    R1600H, R1700G, R3000H, R1300G II R1600G, R2900G

    fp
    580, 541 2 HA771, SAT318TSC 579C, 543, 548 2384C, SAT322T, 574, SAT323, 570, 1290T, 541, 570B, SAT323TSC, 539, 2484D, 550B, SAT223, TK381, TK380, 1390, 552, SAT322TSC, 559D, HFW222 SAT223T, 2484C, 1190T, SAT318, 580B, SS-56, TK370, 579D, 521B, 533, HA871, 559C, SAT422DB 550, 1190, 552 2 HA870, 558 SAT322, 2384D, SAT323T, 522B, SAT318T, SAT214, 2590, 560B, 551

    emac
    C9.3, C4.4, 3304

    wktl
    BA18, BP115C, BP118C, CV18, BP18, CV16, BP15

    ttl
    973D, 953C, 939C, 933C, 953B, 963C, 963D, 973C, 953D, 963B 939, 933, 973

    track excavators
    229, 330CL, 225B, 235D, 330BL

    articulated trucks
    740BEJ, 725, 730, D400EII, D350EII, 740B, D250EII

    tlg
    TL4 36 TL4 27 TL4 31 TL4 24 TL4 42 TL4 45

    underground articulated trucks
    AD30

    chal
    MT865, MTC835, 65E, 85E, MT855, VFS50 VFS70 95E, 65D, MT845, MT835, MTC855, 65B, 75E, 75C, 85C, 75, 65C, 65, MTC865, MTC845, 85D

    vibratory single drum smooth
    CS79BLRC, CS66B, CS-563AW, CS78BLRC, CS-573D, CS74B, CS78B

    underground mining loaders
    R1700G, R1300G, R2900G, R1300GII, R1600G

    meng
    3412E, 3508B, C32, 3412, 3516C, C18, 3512C, 3516B, 3408C, 3208, 3512B, 3116, 3606, C175-16, C7, 3408B, 3412C, 3612, 3516E, C280-8, C280-16, 3512E, C280-6, 3406C, 3508C, 3126B, 3304B, C9, C30, C280-12, C9.3, 3126, 3616, 3406B, 3408, 3608, 3306B, 3412D, 3304, 3406E, G3512E, 3306

    ttt
    D6R II D7R II D6T, D4K2 XL D5C III D11T, D6N XL D8T, D6N LGP 9 D7R, D5N D6H XL D4C III 8SU D9R, D9T, D5H, D6R, D5G, 5 D6K2 LGP D11R, 5S D6R XL 55, D5K LGP 8U D7R XR D10T, D6G2 LGP D6G2 XL D6R III D11N, D7G2 9SU D6N, D3K2 XL 8A D8R D3K2 LGP D5K2 XL D3C III D6E SR D6R STD 57H D6K2 XL D4K XL D5K2 LGP D4H III D7G, D7R LGP D6T LGP D4G, D6K2, D6G SR D6H, D10T2, D3G, D6T XW D6T XL D5H XL 8 D7E, D3K LGP D6K XL D6D SR D6T LGPPAT D4K2 LGP D7E LGP 9U D8N, D5E, D6T XL PAT D4H XL D4E SR D6K LGP D6D, D6H XR 59N D6K 58L D6T XW PAT 5P D3K XL D8R II D10R, D4H, D6E D6R LGP D5K XL 5A D4K LGP 59L

    ieng
    SR4, G3306B, C13, 3512, C27, D330C, G3512, C-9, 3508B, 3304, C32, SCT673 G3516, C18, G3516C, 3116, C280-16, G3306, SPS342 C15, 3204, 3508, G3520B, G3408, G3616, G3508, 3516B, 3512E, 3408, G3406, C-16, 3306, 3412C, C7, G3304B, 3512B, C-12, 3208, G3304, SPF343C 3516, SPT342 3306B, G3512H, C-15, 3512C, 3406C, 3412E, G3412, CG137-08 G3508B, 3126, C-10, 3406, SPP101 D333C, PMG3516 3176B, 3406B, C9, 3408E, SBF214 C11, HT400 SUF557 3126B, 3456, 3412, 3612, 3176C, SPF343 SPF743, G3408B, 3406E, G3612, G3512E, 3196, 3408C, G3516E, 3304B, SPT343 CPT372 3408B

    ag tractors
    75D

    backhoe loaders
    442D, 442E, 422E, 428E, 432E, 432D

    brush cutters,industrial,other
    TK371

    com
    826C, 826G, 826K, 825G II 815F II 816F, 826G II 836, 815F, 836H, 815B, 816F II 825G, 836K, 836G, 826H

    cold
    PM312, PM620, PM622, PM820, PM313, PR-1000C PM310, PR-450C, PM825, PM822, PR-1000, PM-565

    est
    C18, 30/30 DEUCE

    teng
    C15, 3406B, C-9, G3306, 1673C 3406C, 3306C, 3208, 3126, 3306, 3306B, C13

    ssl
    287, 249D 259D 279D 262D 236D 287B, 267, 239D 287D 297D2 XHP 242D 277B, 226D 289D 272D2 XHP 232D 257D 277D 246D 297D2 267B, 277, 299D2 272D2 299D2 XHP

    motor graders
    12G, 12HNA, 140HNA, 160HNA, 24M, 140H, 14H, 120K, 135HNA, 163H, 120K2, 16M3, 140K2, 140M, 16H, 12H, 160H, 120HNA

    compactors
    816F, 825H, 836G, 825C, 816B, 836, 815F, 825GII, 816FII

    tmh
    TH340B, TH103, TH255C, TH350B, TH330B, TH220B, TH460B, TH360B, TH580B, TH355B, TH560B

    exc
    345B II 330D L 5130, 231D, 568 FM 558 568 FM LL 229D, 330B L 385B, 320B LL 330C L 5110B 320B FM LL 5230, 5130B

    pipelayers
    583R, 572R, 561N, 561H

    skidders
    527CA, 527GR, D4TSKHIII, 517CA, 518C, 545, D5TSKHII

    off highway trucks
    773E, 773D, 775D, 771D, 769D, 775FOEM, 771C, 777FOEM, 775E, 776D, 773FOEM

    epg
    C280-16, 3508B, 3208, G3516H, 3512C, G3516, G3520C, 3508, PMG3516 3406B, C27, G3520B, C2.2, 3516, 3516B, G3406, 3412C, 3408, 3512B, C1.5, C15, 3412, C18, C18 I6 C32, G3512E, C9, XQG400, 3512, 3516C, XQG135 PM3512 C9.3, G3516C, C13 XQ350 3406C, PP3516 3304, G3520E, 3456, C15 I6 PM3456 3516E, 3408B, PM3412 G3516B, XQ425, 3406E, G3520H