4L-6459: BOLT
+ / - Hover over image to Zoom
Other Views

    4L-6459: BOLT

    Part Number: 4L-6459
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 38.1
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 63.5
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    track type tractors
    D7R, D7RLGP, D8RII, D6NLGP, D10N, D3CIIIXL, D8L, D6GSR, D9N, D5CIII, D9R, D4HIIIXL, D7RIIXR, D6ESR2000, D6RII, D9RLRC, D6RIIXL, D4CIIILGP, D9L, D6GIILGP, D4HIILGP, D6G, D8N, D11R, D7RIILGP, D8RLRC, D5NXL

    wtl
    966F II 950F, 970F, 992G, 950G, 966G, 950E, 950B/950E 990 II 980G II 980C, 960F, 926E, 988F, 972G, 990H, 962G, 980F II 926, 950F II 988F II 992D, 966E, 992C, 990, 966D, 988B

    comp
    CS-431C, CS-433C, CP-563C, CP-433C, CB-534C, CS-563 CP-323C, CS-563C CB-634D, CB-534B, CS-531C, CS-533C, CB-634C, CP-533C, CB-535B, PS-300B, CB-545, PF-300B, CP-563, CS-323C, CB-544

    vibratory single drum pad
    CP-563C

    adt
    D300E, D400E, D350E II D250E II D300E II D250E, D350E

    wts
    621G, 621H, 637D, 637G, 631K, 615C, 627E, 657E, 611, 621B, 631G, 613C II 627G, 657G, 621E, 621K OEM 651E, 623H, TS180, 623F, 637K, 631E, 657, 621F, 637E, 623E, 657B, 627F, 627K, 615C II 621K, 627H, TS220, 627K LRC 623K LRC 623G, 633E II 613C

    wtt
    824G, 814F II 824G II 814F, 824H, 844, 854G, 844H

    tskd
    517 527 D4HTSK III D4HTSK II D5HTSK II

    mg
    120H NA 140H ES 160H NA 160H, 12H ES 140G, 12H, 16H NA 12H NA 160K, 130G, 140H, 160G, 120K 2 24H, 135H, 135H NA 163H NA 12G, 120H ES 16G, 140K 2 160H ES 120H, 12K, 140H NA 140K, 120K, 120G, 14H NA 14G, 143H

    oht
    793F AC 775F, 769D, 785C, 797, 797B, 771D, 770, 770G OEM 773E, 789D, 785D, 770G, 777D, 777G, 777, 777C, 772G, 773F, 777B, MT4400D AC 793C, 771C, 785G, 775D, 772, 777E, 795F XQ 795F AC 773D, 776D, 784C, 772G OEM 794 AC 785B, 789C, 773B, 789B, 777F, 784B, 769C, 776C, 793D, 775B

    mh
    MH3059, MH3037, MH3049

    stabilizers/reclaimers
    RM500B

    rrss
    RM-250C, SS-250, RM-350, RR-250, RR-250B, RM-350B, SS-250B, SM-350

    wheel tractor scrapers
    623F, 633E, 627G, 623K, 627E, 613CII, 623G, 627EPP, 621G, 621KLRC, 623E, 621H, 633D, 637D, 631EII, 657E, 623B, 657G, 631G, 627F, 657EPP, 631D

    track loaders
    963C, 973CLGP, 973C, 933CLGP, 933

    pipe
    589, 587R, 561N, 578, PL83, 572R

    ap
    AP-1055D, AP-1000E AS2252C, 8 FT AP-655D, AP-1055E 10-20B, 8-16B, BG-260D, AP-600D, AP-655C, AS2302, BG1000E, 10 FT BG-230, AP-1055B, AP-1000D, BG-2455C, AP-800D, BG1055E, BG-2255C, AP-1000, BG-210B, BG-260C, 10-20WB AP-800C, AS2251, AS2301, AP-555E BG-230D, BG-2455D, 10B BG-225B, BG555E, AP-1000B

    petr
    3516B, TH31-C9P TH35-C11I CX31-C15I CX48-P2300 C32, TH31-C9I 3512B, C9, TH48-E70 C15, C27, CX31-C13I CX31-C11I C7, CX31-C9I TH31-E61 CX35-P800 C18, C11, 3512C, CX31-P600 TH35-C15I C13, TH35-C13I TH35-E81 G3306B

    epg2
    SR5, SR4B

    wheel loaders
    938G, 980G, 938F, 980FII, 990, 950FII, 980GII, 966E, 966FII, 962G, 988F, 980F, 960F, 966F

    wheel dozers
    834B, 854G, 824GII

    cold planers
    PM-465, PM-565B

    asphalt pavers
    BG-2455D, AP-655D

    whex
    W330B

    uat
    AD60, AD55B, AD30

    lhd
    R1600H, R1700G, R1300G II R3000H, R2900G

    emac
    3304

    fp
    2570C, 553C, 563C, 2470C, 2670D, 2570D, 2670C, 573C, 573D, 563D

    ttl
    973, 963B 953C, 933, 973C, 933C, 939C, 939, 963C

    track excavators
    320BS, 330BL, 320BLN, 325BL

    articulated trucks
    D250EII, D350EII

    underground articulated trucks
    AD30

    vibratory single drum smooth
    CS-563AW

    chal
    MT865, MTC835, MTC865, 95E, MT835, MT855, MTC845, MT845, 65E, 85E, 75E, MTC855

    underground mining loaders
    R1300GII, R2900G, R1600G, R1300G

    meng
    C32, 3516C, 3512C, C18, 3304B, 3516B, 3508B, 3516E, 3512B, 3508C, C9, 3412C, 3512, 3516, 3512E, 3412, 3306, 3408B, 3306B, 3304, 3608

    ttt
    D11T, D10T, D7G2 D9T, D6N, D7R II 8U D8R D4C III D5E, D9R, D6R II D6G2 XL 8 D6G2 LGP 163 D6H, D11R, D6G SR D4H III 8A D8R II D4H XL D8N, 140, 143 141 D3C III D11N, D6D, 153 D6E D7R, 55, 57H D5C III 8SU 6S D10T2, D10R, D5N D4H, D6E SR D7G

    ieng
    3512, G3408, 3116, 3412E, SPT342 C13, 3408, 3406C, 3412, C-9, 3304, C7, C32, 3304B, SPF743, C18, 3306B, G3412, 3126B, 3406B, 3516, HT400 C15, G3516, G3304B, G3512, SPS342 C9, 3306, 3512E, SCT673 C11, C27, G3408C, SPP101 SPF343C D333C, D330C, SPF343 3412C, CPT372 G3306B, 3408B, SPT343 SG137-08

    com
    816F II 815F, 826G, 816F, 825G, 825G II 826G II 826H, 815F II 826C, 836, 815B

    cold
    PR-450C, PR-1000C PM-565, PR-1000

    est
    C18

    motor graders
    12HNA, 14H, 140G, 140K2, 12G, 16H, 140HNA, 140H, 160HNA, 120HNA, 135HNA, 120K2, 12H, 163H, 160H, 120K

    compactors
    825GII, 816FII, 825H, 816F, 815F

    tmh
    TL1255C, TL1055C

    pipelayers
    583R, 572R

    exc
    245B, 320B L 330B L 320B N 325B L 5230, 320B S 320B, 322B L

    skidders
    D4TSKHIII, D5TSKHII, 517CA

    off highway trucks
    773E, 775E, 769D, 770GLRC, 776D, 773FOEM, 775FOEM, 777FOEM, 771D

    epg
    3516B, C27, 3512B, C32, 3512, C15, 3512C, C18, G3516B, 3306, G3512, PP3516 3412C, 3516C, 3516, 3306B