Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-0061

Units of Measure

USMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.125
Grip Length (mm): 3.17
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 5/16
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 4M-0061

GENERATOR

SR4B SR4BHV SR4 SR5

TRUCK ENGINE

1673B 1673C 3306 1140 1150 1145 1160 3116 3126 C9 C13 C15 1673 1674 1676 1693 3406 3208

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT38G IT14G IT24F IT28G IT28F IT28B IT18B

WHEEL TRACTOR-SCRAPER

621 637 632 631 631K 613G 637K 657 651

TRACK SKIDDER

527 517 D4HTSK II

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TOWED SCRAPER

TS185 TS225

BROOM-UTILITY

BU115 BU118

EXCAVATOR

330 L 320-A L 215B 320-A S 215C 320-A N 215D 375-A L 374F L 322N 322-A LN 312-A 385C L 219D 330 LN 350 L 330-A L 231D 320D RR 385B 320N 320D 235B 235C 235D 365C L 365B 390F 350-A 330-A 330-A LN 225B 225D 330B LN 330-A L M325C 320D LRR 350-A L 229D 374F 325-A L 322 L 245D 330B 245B 390F L 320 L 330B L 325 L 322-A L 322-A N 229 225 328D LCR 235 322 LN 320-A 219 215 375-A 245

BROOM-PICKUP

BP15B BP18B BP18 BP15

MULTI TERRAIN LOADER

297D2 XHP 287C2 287C 287D 297D2 297D XHP 277D 277C 257D3 277C2 257B3 257D 297D 297C

COMPACT TRACK LOADER

285XE 279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3

WHEEL TRACTOR

660B 641B 666B 623B 623G 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627E 627F 650B 633E II 651B 651E 631K 615C II 631E 631C 631G 621K OEM 613C II 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 657G 615C 637G 613B 613C 637E 637K

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

143 141 140 48

VEHICULAR ENGINE

D346 D348 D349

FIELD CULTIVATOR

TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36

TRACK LOADER

935C 935B 977K 931B 931C 943 963D 931C II 935C II

PETROLEUM ENGINE

C175-16 3516 3512 C15 C13 C18 C11 C32 3516C 3516B 3512C 3512B

SOIL COMPACTOR

825 815 815B 815F 825G 825K 825C 825B 815F II

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 420XE 427F2 438C 438D 438B 416F2 415 416 428 436C 420 436B 434E 432E 432D 434 430 432 444 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 446D 446B 422E 420D 420E 444E 415F2 420F 444F2 422F2 428D 428E 428B 428C

WHEEL DOZER

854K 834B 834K 814B 814F 834 824B 854 824G 824C 824K 814F II 814 824

LANDFILL COMPACTOR

836 816F II 816 826C 826B 826G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B C15 C18 3512B 3512C

COMPACT WHEEL LOADER

910 910F 910E 914G

WHEEL LOADER

988 XE 986K 962K G926 G910 988B 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 924F 924H 924G 926E 928G 966 972 988F II 986 980 988 995 994 990 993 992 916 920 988K XE 926 930 936 938 950 980K HLG 950B/950E 990K 993K 992D 992C 992G 992K 994F 994D 970F 994K 994H 972G 972K 972M 972L 988GC 950B 950E 950F 950K 950L 930R 930T 936E 936F 938G 938K 980F II 966F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 950F II

TELEHANDLER

RT60 RT50 TL943C RTC60 TH255C RT50SA TL642C TL1255C

SOIL STABILIZER

SS-250B SS-250

FORWARDER

554 564 584 574 574B 584HD

ARTICULATED TRUCK

D35HP D30D D250E D250D D300E II D550B D400E D400D 740 GC 735C 745 D44B D20D D250E II D25D D350E D350D D300E D300D 740C 745C D400 D40D

WAGON

613C II

WHEELED EXCAVATOR

W330B M325B

ENGINE - INDUSTRIAL

LD700E 3512B 3406B 3406C

PNEUMATIC COMPACTOR

PS-200B PS-150C PS-150B PS-360B PF-290B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 3304 3306 3512 3516 C-15 C-16 3508 3306B C32B 3304B 3412E 3412C C32 C18 C175-16 3412 3406 3508B 3516B 3516C 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C D333C C-9 C11 3160 C13 C15 D330C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

ASPHALT SCREED

8-16B AS2252C 10-20WB AS2251 10 FT 8 FT 10B 10-20B AS2302 AS2301

WHEEL SCRAPER

666B 621E 621B 627G 627F 627B 627E 651E 657G 657E 637K 613C 637E 637G 637B 637D 627 613C II 666 637 657

LOGGER

227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G379A G3306 G3512B G3512J G3412 G3516J G3408 G3406 G3516B G398 G399 G379 G3306B G3520B G3520J G3508J CG137-12 G3508B G3512 G3516 G3508

BULLDOZER

834U 834S 8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 824S 825 9SU 7SU 11SU 7S LGP 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

BLADE

BLADE

FELLER BUNCHER

FB518

PUMPER

SPS342 SPF343

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

FELLING HEAD

HFW222 SS-56

POWER MODULE

XQC1200 3516C XQC1600 XQG400 PM3412 TR43-C18L PMG3516 C32 PM3508 PM3516 PM3512 XQG135

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777E 796 AC 794 AC 798 AC 785D 789G 789D 3508B 772 770 793D 777 773 793F 789 785 793 798

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059

OEM SOLUTIONS

3412C

WINCH

53 56 55 59 58 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D8 GC D3G D3B D3C D4B D4G D4H D4C D4E D5B D5C D5H D5E D5G D6E SR D6C D6D D6R D6K D6E D6G D6H D6G SR D4E SR D6GC D8GC D7R D7F D7G D7H D8T D8R D8L D8N D9G D9T D9R D9N D6G2 XL D6H II D9 GC 30/30 D6F SR D9 D5 D8 D10N D10R D11N D11R D6H XL D6H XR D7G2 D8R II DEUCE D4C II D7R II

ASPHALT PAVER

BG-240C BG555E AP-900B BG-260D BG-260C BG-2455D BG-2455C AP-1000B AP-1000D AP-555E BG-230 AP-200B BG-2255C BG-230D AP-800 AP-1050B AP-800D AP-800C AP-800B AP-600D AP-200 AP-655C AP-655D AP-650B AP-1050 AP-1055B AP-1055D AP-1000 BG-225C BG-245C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

C32 MARINE 3304 3306 D353E D353C D353D C-12 C18 C12 D330C 3408B 3408C 3406B 3406C 3516B 3516C 3516E 3512C 3512E C32B 3512B D333C 3208 C32 3412 3408 3406 3508C 3508B D343 D334 3306B 3412C 3412D 3304B

PIPELAYER

561C PL83 PL87 572F 572G 571G 571F 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

BROOM-ANGLE

BU115 BU118

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-431C CS-431B CP-533D CP-533C CS-323C CS-433C CS-433B CB-534C CB-534B CB-634 CB-614 CB-434B CB-434C CB-434 CS-583C CS-583D CS-563C CS-563D CS-573 CS-583 CS-553 CS-551 CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433B CP-323C CS-533C CS-533D CP-563D CP-563C CB-534 CB-634C CB-634D CP-563 CP-323 CP-553 CB-314 CP-533 CS-573C CS-573D

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

TH48-E80 CX35-P800 3508 CX31-C11I CX31-C15I TH31-C9T CX31-C13I C18 TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH35-C15I CX35-C18I CX31 TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

GENERATOR SET

G3520 G3512 3508 3412C 3304B G3306 XQ1140 3516 3512 C18 GEN SE D1250 D1000 3508C 3508B C9 3516B GEN 3306B 3516C GEN SET G3406 G3412 3412 CG137-12 C18 C15 C18 MARINE GS CG137-08 3456 C9.3 C27 C32 D800 C175-16 G3520C G3520B G3520E 3512C 3512B 3408C 3406C G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500 RM-250C

ENGINE

C175-16 C32 MARINE C175-20 G3412 3512E 3512C G3516J 3516E G3406 G3408 C15 C18 C32B INDUSTRIAL G3520 G3520J G3412C C27 INDUSTRIAL

LOCOMOTIVE ENGINE

PR20B 3508B

EJECTOR TRUCK

740

COLD PLANER

PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PR-1000C PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C 3116 3114 C27 3304 3408 3208

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3456 3412 3208 3412C D399 3406 3408 D398B 3304B 3306B G3520 3508B 3116 3114 3306 3304 D379B 3508 3512 3516

RIPPER

D5 11 10 3 7 6 5 4 9 8

BOOM

120C

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226B3 226D3 272C 272D 256C 272D3 272D2 232D 236D 242B3 242D3 270XE 262C2 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 260 270 236D3 262D 262C 262D3 242D 246D 246C

WHEEL FELLER BUNCHER

2670D

TRUCK

793F XQ 793F OEM 775E 775D 777C 777B 777D 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 797B 773B 769 772 770 773 777 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 785C 785D 785B 795F AC 793F AC MT4400D AC

SNOW BLOWER

SR21 SR18 SR17

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced