4M-1708: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    4M-1708: External Snap Ring

    Part Number: 4M-1708
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 3.15
    • Snap Ring Type: External
    • Thickness - B (in): 0.187
    track-type tractor
    D11T, D11R, D11N

    motor grader
    24

    wheel dozer
    844, 844K, 854K, 854G, 844H

    wheel-type loader
    990K, 993K, 994, 994K, 994F, 992G, 992K, 990 II 992C, 990H, 994H, 990, 992D, 994D