• Home
  • 4M-7930: Yoke-Type Rod End
4M-7930: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    4M-7930: Yoke-Type Rod End

    Part Number: 4M-7930
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Clevis Pin (in): 9S-1315, 0
    • Cotter Pin (in): 0, 3B-4617
    • Gap Size - B (in): 17.50, 0
    • Height - C (in): 0, 34.90
    • Length to Pin Hole - A (in): 57.9, 0
    • Nut (in): 5D-3183, 0
    • Rod Diameter (in): 0, 5/8
    • Rod End Type: Yoke-Type, 0
    • Unit of Measurement: Inch, 0
    • Width - D (in): 30.20, 0