4M-8010: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    4M-8010: Internal Snap Ring

    Part Number: 4M-8010
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.39
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.078
    track-type tractor
    D9G, D9E

    pipelayer
    594

    engine - industrial
    D353E, D353C, D379B, D353D D379 G353D