4N-2953: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    4N-2953: External Snap Ring

    Part Number: 4N-2953
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 0.33
    • Snap Ring Type: External
    • Thickness - B (in): 0.026
    cold planers
    PM-465, PR-1000

    track excavators
    330, 330L, 375, 330B, 375L, 235D, 350L, 235B, 330BL, 350, 5080, 235C, 330BLN, EL300, 235, 219, 225B, E240, 245, 227FB, 231D, 215B, E180L, 215BLC, E300, 330LN, 215D, E180, 245D, 245BII, E240L, 215CLC, EL300B, 229D, 225DLC, 219D, 215, 215BSA, 225, E300B, 229, 225D

    track type tractors
    D8NNSUC, D6RXR, D8RLRC, D6RLGP, D8N, D6R, D6HIIXR, D7RLGP, D5HIIXL, D6D, D5E, D6H, D6HIIXL, D7GLGP, D6DLGP, D7G, D6RXL, D6G, D7R, D6RXW, D8RII, D4HIIIXL, D6HLGP, D4HIILGP, D6ESR2000, D6GSR, D6DSR, D6GIILGP, D4B, D4CLGP, D4C, D4CIILGP, D5B, D3BLGP, D4E, D5HIILGP, D6CLGP, D6HII, D3CIILGP, D7F, D3CII, D3CLGP, D3C, D5C, D7GSA, D4ESA, D4BLGP, D3B, D7H, D5HII, D6HIILS, D3CSA, D5H, D6DSA, D6HIILGP, D3BSA, D4CII

    articulated trucks
    D350D, D300B, D35-HPC, D300E, D300D, D250EII, D30C, D30D, D400E, D40D, D25C, D400, D35C, D350E, D350C, D25D, D400D, D250E

    vibratory single drum smooth
    CS-653, CS-643, CS-551, CS-553

    underground mining loaders
    R1300G

    vibratory single drum pad
    CP-553, CP-643, CP-653

    forest product swing machine
    FB221

    vibratory double drum asphalt
    CB-534

    ag tractors
    65D, 65B

    stabilizers/reclaimers
    RM-250C, RR-250B, RM-350B, SS-250B

    3300
    3306, 3306B, 3304B, 3304, 3306C

    wheel tractor scrapers
    615C, 623E, 621B, 621F, 627E, 627EPP, 621E, 627B, 613C, 623F, 615, 627F, 627BPP, 623B, 613B, 621S

    pneumatic tired compactors
    PS-500

    engine - industrial
    3204

    track loaders
    973CLGP, 973LGP, 973, 931CII, 931BLGP, 963, 931B, 931CLGP, 955L, 931C, 953LGP, 977L, 953, 955F, 963LGP, 931CIILGP, 935CII, 935C, 935B

    motor graders
    140HNA, 12H, 12HNA, 16G, 12G, 160H, 140H, 120G, 16H, 140G, 143H, 160HNA, 14H, 14G, 163H, 140B

    compactors
    825G, 815F, 816F, 826C, 826G, 815B, 816B, 826GII, 825C

    vees 27 to 32 liter
    3408A, 3408E, 3408C

    pipelayers
    572R, 587R, 578, 583R, 571G, 572G

    3116/3208
    3208

    15 to 18 liter
    3406, 3406C, 3406B, 3406C CKD

    skidders
    517GR, 530B, 527CA, 528B, 518C, 527GR, 517CA, D4TSKHIII, 545, D5TSKHII, D4TSKHII, 518FB, 508, 528

    wheel loaders
    980FII, 972G, 980GII, 980C, 966G, 966F, 950B, 980F, 980G, 970F, 966FII, 936E, 916, G910, IT18, 930TII, 936F, 966E, G936, 950E, 926E, 966C, IT28, 910, IT12

    wheel dozers
    824G, 814F, 824GII, 814B, 824C

    wheel excavators
    W330BMH