4N-6638: MUFFLER A
+ / - Hover over image to Zoom
Other Views

    4N-6638: MUFFLER A

    Part Number: 4N-6638
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 304.8
    • Length (mm): 1069.34
    • Width (mm): 294.64
    track-type tractor
    D3

    wheel-type loader
    910

    track-type loader
    931