4N-6658: BEARING
+ / - Hover over image to Zoom
Other Views

    4N-6658: BEARING

    Part Number: 4N-6658
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Block Bushing

    Description:

    • Bushings are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Cylinder Block Bushing
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Length (in): 3.8
    earthmoving compactor
    836 825 826C 825G 825C 826G 826G II

    generator
    SR4 SR5 SR500

    wheel-type loader
    980G II 980F II 980G 990K 992C 980C 980F 993K 992K 988B 992D 990 988F II 990H 990 II 988F

    engine - generator set
    3412C C27 3408C G3412 C32 3408 3406B 3406C PM3412 3412 3408B 3406 G3412C CG137-08 G3406 3304 3304B XQG400 CG137-12

    engine - truck
    3406B 3406 3408 3406C 3408B

    petroleum products
    C32 CX35-P800 TH48 TH48-E70 C27 3412E

    off-highway truck
    773E 773B 777D 773F 771D 777B 769C 775D 777G 775G 775G OEM 773D 769D 773G OEM 777E 777F 775G LRC 772B 771C 768C 775F 777C 775E 69D 775B 773G LRC 773G

    engine - industrial
    3406B 3412 3408 SPT342 G3408C 3412C C27 3406C 3406 C32 3412E CG137-12 HT400 G3406 3408B 3408C CG137-08 G3408 SCT673 G3408B SPS342 G3412 3408E SR4

    track-type loader
    983B

    articulated dump truck
    D40D D400E D350E D400D

    road reclaimer
    SS-250 RM-350 RR-250B RR-250 SM-350 SS-250B RM-250C RM-350B

    cold planer
    PM-465 PR-1000 PM-565 PR-450 PR-1000C PR-750B PR-450C PM-565B

    motor grader
    24H 24 16G 16H NA

    wheel dozer
    824C 854K 844 834B 824S 844K 834U 824G II 824G 834S 844H 814B

    underground articulated truck
    AE40 II AD60 AD40 AD55B AD45 AE40

    excavator
    375-A 5080 245 245D 245B 375-A L 5110B

    drill
    MD6310 MD6250

    pipelayer
    589 587R 583R 578

    marine products
    3412E C32 3412C 3406B 3406 3412D 3412 3408B 3408 3408C 3406C C30

    wheel tractor-scraper
    637D 623F 657E 631D 631E 621E 637E 621B 623B 639D 621F 627B 627E 637G 633D 621 651E 631G 627F 623E 633E II

    expanded mining products
    6030 6015B 6020B 6040 6040 FS

    track-type tractor
    D8R D8N D8L 8A 10U 9U 8SU 9 8S 8U D11T 58 D10N D9N 10SU 10 8 D9L 59 D10T2 D10R D9R 58L D10T D8R II 9C 59L D11R 9SU 59N 9S 57H