4N-6681: SPRING
+ / - Hover over image to Zoom
Other Views

    4N-6681: SPRING

    Part Number: 4N-6681
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.4
    • Length (in): 4
    earthmoving compactor
    836

    cold planer
    PM-565

    wheel dozer
    834S 834U 834B

    engine - industrial
    3412 D346 D379 D353D D399 D348 D398B D398 D353E D379B D353C D349

    marine products
    3408 D348 D349 D353E D398B D379A 3412 D379B 3408B D399 D398A D346 D353C D353D 3412C

    track-type loader
    953 943 951

    track-type tractor
    10S D10 D4E 6 153 141 D6D 163 6S D5B 4 10 4S 143 10U 140 10C 4A 6A