4N-6836: PUMP G
+ / - Hover over image to Zoom
Other Views

    4N-6836: PUMP G

    Part Number: 4N-6836
    Brand: Cat
    Retrieving Price.....

    Fuel Priming Pump

    Description:

    • Fuel priming pumps remove air from fuel systems prior to starting engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.34
    • Length (in): 4.2
    • Length (mm): 106.68
    • Width (mm): 66.04
    track-type tractor
    D3B, D3, 53 3S 3 3P

    wheel-type loader
    910, G926

    track-type loader
    931, 931B, 943