4N-8090: PULLEY
+ / - Hover over image to Zoom
Other Views

    4N-8090: PULLEY

    Part Number: 4N-8090
    Brand: Cat
    Retrieving Price.....

    Alternator Pulley

    Description:

    • Alternator pulleys allow alternators to be turned by belts, which are driven by the engine accessory drive systems

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 61
    • Length (mm): 99.1
    • Width (mm): 99.1
    track-type tractor
    D9H, D9G

    pipelayer
    594H